223-LP 1/2
Discontinued - Replaced By: LF223-LP 1/2
Part of the 223 Series
Ordering Code: 0297555
UPC: 098268015553
1/2 In High Capacity Water Pressure Reducing Valve, NPT Female, Low Pressure Range 10-35 psi
This 1/2 inch high capacity water pressure reducing valve is used in low pressure applications and is commonly installed at the meter in residential, commercial and industrial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features a bronze body construction, NPT threaded female inlet and outlet connections, high temperature resisting enlarged diaphragm for hot or cold temperatures, a sealed spring cage and seat orifice for high capacity performance. This valve can be used for accessible outdoor waterworks or pit installations. The low pressure range is 10 to 35 psi (69 to 241 kPa).
Features
- NPT threaded female inlet by NPT threaded female outlet connections
- Bronze body construction
- Low pressure range 10 to 35 psi (5.27 to 8.79 bar)
- Enlarged diaphragm, spring cage and seat orifice for high capacity performance
- Serviceable in line
- Disc holder removable for replacement of disc without dismantling the valve, no special tools are required
- Sensitive spring and large diaphragm for accurate pressure control
- High temperature resisting diaphragm for hot or cold water
- Sealed spring cage
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268015553 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | 10 to 35 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0297555 |
Series | 223 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |