23-B-STD
Discontinued
Part of the 23 Series
Ordering Code: 0068124
UPC: 098268007664
Lead Free: NO
3/4 In Water Pressure Reducing Valve With Bypass
This 3/4 inch water pressure reducing valve is used in residential applications to reduce incoming domestic water pressure to protect plumbing components and reduce water consumption. It consists of a unitized iron body construction with 3/4 inch NPT female inlet and outlet connections, stainless steel seat, integral strainer, and thermal expansion bypass feature.
- Utilized iron body construction
- Bypass feature controls thermal expansion pressure
- High temperature resisting diaphragm for hot or cold water
- Integral stainless steel strainer
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
EAN | 098268007664 |
Gauge Option | No Gauge |
Inlet Connection Size | 3/4 IN |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 17.20 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Thread Type | NPT |
Part Number | 0068124 |
Series | 23 |
Strainer | Yes |
Thermal Expansion Bypass | No |
Valve Style | Standard |