263A-1-25 1/2
Discontinued - Replaced By: LF263A 1-25 1/2
Part of the 263A Series
Ordering Code: 0335025
UPC: 098268016796
1/2 IN Brass 3-Way Small Water Pressure Regulator, Reduced Range 1-25 psi
This 1/2 inch small water pressure regulator is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a brass body with an adjusting tee handle, NPT threaded female connections, three-way low water pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, and a reinforced Buna-N diaphragm. The reduced water pressure range is 1 to 25 psi (0.1 to 1.7 bar) and is factory set at 10 psi (0.7 bar).
- Rugged forged brass body
- 1/4 IN (8 MM) low pressure gauge port
- Oversized orifice
- Tee handle adjustment
- NPT threaded female inlet and outlet connections
- Temperature range is 0 to 140 degrees F (-18 to 60 degrees C)
- Maximum working pressure is 300 psi (21 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 1 to 25 |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268016796 |
Gauge Option | Gauge Tapping & Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0335025 |
Series | 263A |
Standard Reduced Pressure Setting-BAR | 0.70 |
Standard Reduced Pressure Setting-PSI | 10 |
Strainer | No |
Thermal Expansion Bypass | No |
Valve Style | 3-way |