263A-G-B-010-125
Discontinued
Part of the 263A Series
Ordering Code: 0334050
UPC: 098268016741
Lead Free: NO
Small Pressure Regulator
Series 263A small pressure regulator is used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of a brass body construction with NPT threaded female inlet and outlet connections, 1/4 inch 3-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. It has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum working pressure is 300psi (21 bar).
- Forged brass body
- 3 way regulator
- Tee adjustment handle
- 10 to 125 psi adjustment range
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 125 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 8.6 |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268016741 |
Gauge Option | Gauge Tapping & Gauge |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0334050 |
Series | 263A |
Standard Reduced Pressure Setting-BAR | 1.70 |
Standard Reduced Pressure Setting-PSI | 25 |
Strainer | No |
Thermal Expansion Bypass | No |
Valve Style | 3-way |