263A-V 1/4
Discontinued - Replaced By: LF263A-V 1/4
Part of the 263A Series
Ordering Code: 0328005
UPC: 098268546231
1/4 In Forged Brass 3-Way Small Water Pressure Regulator, Fnpt, 15 psi, Range 3-50 psi
This 1/4 inch small water pressure regulator is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a brass body with an adjusting tee handle, Viton trim, NPT threaded female connections, three-way low water pressure gauge port, aluminum spring cage, Viton stainless steel disc, and a reinforced Viton diaphragm. The temperature range is 0 to 140 degrees F (minus 18 to 60 degrees C). The reduced water pressure range is 3 to 50 psi (0.2 to 3.4 bar) and is factory set at 15 psi (1.0 bar).
Features
- Rugged forged brass body
- Stainless steel stem and spring
- Viton stainless steel disc and Viton diaphragm
- Tee handle adjustment
- NPT threaded female inlet and outlet connections
- Temperature range is 0 to 140 degrees F (-18 to 60 degrees C)
- Maximum working pressure is 300 psi (21 bar)
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268546231 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/4 IN |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Thread Type | NPT |
Part Number | 0328005 |
Series | 263A |
Strainer | No |
Thermal Expansion Bypass | No |
Valve Style | 3-way |