26A
Discontinued - Replaced By: LF26A
Small Pressure Regulators, 2-Way
Series 26A Small Pressure Regulators are used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of a brass body construction with NPT threaded female inlet and outlet connections, 1/4 in. 2-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series 26A has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum Working Pressure: 300psi (21 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 26A
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
RK 26A
Repair Kit |
</br>26A, 263A, SS263</br> |
Diaphragm Assembly, Inner Valve Assembly, Poppet Spring, Bottom Plug Gasket</br> |