F127W
Discontinued - Replaced By: LFF127W
Flanged High Capacity Water Pressure Reducing Valves
Series F127W Flanged High Capacity Water Pressure Reducing Valves are used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a triple-coated corrosion preventative iron body construction with flanged inlet and flanged outlet connections, replaceable disc, interchangeable diaphragm chamber, replaceable stainless steel seat and stainless steel stem. Size 4 in. is tapped for a bypass line and an auxiliary regulator. Maximum Working Pressure: 175psi (12.06 bar), Adjustable Reduced Pressure Range: 25 to 100psi (1.7 to 7.0 bar).
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific F127W
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |