H560-0-60 3/4
Discontinued - Replaced By: LFH560 3/4
Part of the H560 Series
Ordering Code: 0355010
UPC: 098268017977
3/4 In Mini Water Pressure Regulator, Female Hose X Male Hose, 10-60 psi
This 3/4 inch mini water pressure regulator is designed to reduce incoming water pressure to protect plumbing system components and reduce water consumption. It is used in OEM applications to regulate water pressure in systems where a small economical package is required such as grid systems and recreational vehicles. It consists of a rugged brass body, female hose inlet by male hose outlet threaded connections, plugged gauge port, Buna-N seat and diaphragm, oversized orifice, stainless steel stem and spring, and a heavy duty slotted and knurled adjusting screw. The adjustable reduced pressure range is 10 to 60 psi (0.68 to 4.13 bar) and is factory set at 40 psi.
- Rugged brass body
- Stainless steel stem and spring
- Oversized orifice
- Heavy duty slotted and knurled adjusting screw
- Female hose inlet by male hose outlet connections
- Temperature range is 33 F to 140 degrees F (0.6 C to 60 degrees C)
- Maximum working pressure is 150 psi (10.3 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 60 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 4.1 |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268017977 |
Gauge Option | No Gauge |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | GHT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | GHT |
Part Number | 0355010 |
Series | H560 |
Standard Reduced Pressure Setting-BAR | 2.80 |
Standard Reduced Pressure Setting-PSI | 40 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Type | Kit |
Valve Style | Standard |