LF123LP 1/2
Part of the LF123LP Series
Ordering Code: 0121224
UPC: 098268580235
Lead Free: YES
1/2 IN Low Water Pressure Regulator
This 1/2 inch low water pressure regulator is used in residential and point-of-use applications to regulate water pressure in piping systems that require low pressure regulation. It consists of a bronze body construction, NPT threaded female connections, stainless steel seat, stainless steel integral strainer, reinforced EPDM diaphragm, and EPDM valve disc. It is serviceable in-line. The adjustable reduced pressure range is 10 to 30 psi (0.68 to 2.0 bar) and is set at 25 psi (1.7 bar). The temperature range is 33 to 180 degrees F (0.6 to 82 degrees C).
Features
- Lead free construction
- Low pressure setting
- Integral stainless steel strainer
- Serviceable in-line
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 30 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | EPDM |
| Gauge Option | No Gauge |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 13.80 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121224 |
| Series | LF123LP |
| Standard Reduced Pressure Setting-BAR | 2.10 |
| Standard Reduced Pressure Setting-PSI | 30 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | No |
| UPC | 098268580235 |
| Valve Style | Standard |