LF127W-206 3
Part of the LF127W Series
Ordering Code: 0009904
UPC: 098268430592
Lead Free: YES
3 In Lead Free High Capacity Water Pressure Adjustable Reducing Valve, 25-100 psi, Model 206
This 3 inch lead free high capacity water pressure reducing valve, model 206, is used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and reduce water consumption. It features a lead free bronze body, NPT threaded inlet and outlet connections, replaceable disc, interchangeable diaphragm chamber, replaceable stainless steel seat, and stainless steel stem. The maximum working pressure is 175 psi (12.06 bar) and the adjustable reduced pressure range is 25 to 100 psi (1.7 to 7.0 bar). The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C).
Features
- Iron body triple coated with special corrosion preventative materials that is superior to hot dip galvanizing
- Remote control type regulator
- Replaceable stainless steel seat
- High temperature resisting diaphragm
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 100 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 6.9 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | Yes |
EAN | 098268430592 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 175 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009904 |
Series | LF127W |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |