LF215M1 0-50 3/8
Part of the LF215 Series
Ordering Code: 0009842
UPC: 098268428995
Lead Free: YES
3/8 In Lead Free Precision Low Pressure Regulator, Set At 15 psi
This 3/8 inch super sensitive lead free water pressure regulator is designed to meet low water pressure precision requirements. It is used in applications requiring low-pressure, super-sensitive regulation in systems using water or No. 2 fuel oil. The high ratio of the diaphragm to the orifice provides excellent performance and stability at a low reduced pressure. It is ideally suited for water requirements up to 2.5 GPM (9.5 LPM) and is suitable for the water pressure supply to the wall attachment of fluidic devices. It consists of a lead free brass body with a tee handle, female NPT connections, replaceable stainless steel seat, large diaphragm, and 30 mesh stainless steel strainer. The reduced water pressure range is 0 to 50 psi (0 to 345 kPa) with the water pressure set at 15 psi (103 kPa). The temperature range is 0 to 120 degrees F (-18 to 49 degrees C).
Features
- Lead free brass body
- Replaceable stainless steel seat
- Large diaphragm provides exceptional performance, particularly under 10 psi (69 kPa)
- Tee handle adjustment
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268428995 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 120 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009842 |
Series | LF215 |
Standard Reduced Pressure Setting-BAR | 1.03 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |