LF25AUB-DU-G-HP-Z3 1 1/2
Part of the LF25AUB-Z3 Series
Ordering Code: 0009400
UPC: 098268331530
Lead Free: YES
1 1/2 IN Lead Free Water Pressure Reducing Valve, Double Union, NPT Female, SS Seat, Gauge Tapping, High Range 75-125 psi
This 1 1/2 inch lead free brass water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial, and residential applications. The easy maintenance assembly consists of a replaceable seat module, NPT threaded union inlet and outlet conections, stainless steel strainer, a thermal expansion bypass, and a gauge port tapping furnished with a pipe plug. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 300 psi (20.7 bar), the pressure range can be adjusted from 75 to 125 psi (5.2 to 8.6 bar).
Features
- Sealed spring cage with stainless steel cage screws
- Integral stainless steel strainer removable for cleaning
- Replaceable seat
- Gauge port tapping allows downstream pressure measurements
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 75 to 125 |
| Adjustable Reduced Pressure Range-BAR | 5.2 to 8.6 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | EPDM |
| Gauge Option | Gauge Tapping |
| High Pressure Reduced Pressure Range | 75 to 125 PSI |
| High Pressure Reduced Pressure Setting | 90 PSI |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0009400 |
| Series | LF25AUB-Z3 |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Does Not Apply To Product |
| Type | Kit |
| UPC | 098268331530 |
| Valve Style | Standard |