LF25AUB-GG-LP-Z3 1 1/2
Part of the LF25AUB-Z3 Series
Ordering Code: 0009406
UPC: 098268331608
Lead Free: YES
1 1/2 IN Lead Free Water Pressure Reducing Valve, FPT Union x FPT, SS Seat, Gauge Tapping, Gauge, Low Range 10-35 psi
This 1 1/2 inch lead free cast copper silicon alloy water pressure reducing valve is equipped for low pressure ranges with gauge tapping and a 160 psi (11.0 bar) gauge. It is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). The low pressure range is 10 to 35 psi (69 to 241 kPa) with the standard setting at 30 psi (207 kPa).
Features
- Standard construction includes Z3 sealed spring cage and stainless steel corrosion resistant adjusting and cage screws for accessible outdoor or pit installations
- Bypass feature controls thermal expansion pressure
- Integral stainless steel strainer removable for cleaning
- Gauge port tapping allows downstream pressure measurements
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 35 |
| Adjustable Reduced Pressure Range-BAR | 0.7 to 2.4 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | EPDM |
| Gauge Option | Gauge Tapping & Gauge |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0009406 |
| Series | LF25AUB-Z3 |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Does Not Apply To Product |
| Type | Kit |
| UPC | 098268331608 |
| Valve Style | Standard |