LF26A-V 3/8
Part of the LF26A Series
Ordering Code: 0125333
UPC: 098268860672
Lead Free: YES
3/8 In Lead Free Brass 2-Way Small Water Pressure Regulator, Fnpt, 15 psi, Range 3-50 psi
This 3/8 inch lead free small water pressure regulator is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a lead free brass body with an adjusting tee handle, Viton trim, NPT threaded female connections, two-way low water pressure gauge port, aluminum spring cage, Viton stainless steel disc, and a reinforced Viton diaphragm. The temperature range is 0 to 140 degrees F (minus 18 to 60 degrees C). The reduced water pressure range is 3 to 50 psi (0.2 to 3.4 bar) and is factory set at 15 psi (1.0 bar).
Features
- Lead free brass body
- Stainless steel stem and spring
- Viton stainless steel disc and Viton diaphragm
- Tee handle adjustment
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 3 to 50 |
Adjustable Reduced Pressure Range-BAR | 0.2 to 3.4 |
Body Material | Lead Free Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
EAN | 098268860672 |
Gauge Option | No Gauge |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0125333 |
Series | LF26A |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Valve Style | 2-way |