LFF127W-208 4
Part of the LFF127W Series
Ordering Code: 0125351
UPC: 098268861020
Lead Free: YES
4 In Lead Free Flanged High Capacity Water Pressure Adjustable Reducing Valve, 25-100 psi, Model 208
This 4 inch lead free high capacity water pressure reducing valve is used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and reduce water consumption. It features a triple coated corrosion preventative iron body, flanged inlet and outlet connections, replaceable disc, interchangeable 8 inch diaphragm chamber, # 2 spring, replaceable stainless steel seat, and stainless steel stem. The maximum working pressure is 175 psi (12.06 bar) and the adjustable reduced pressure range is 25 to 100 psi (1.7 to 7.0 bar). The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C).
- Iron body triple coated with special corrosion preventative materials that is superior to hot dip galvanizing
- Remote control type regulator
- Replaceable stainless steel seat
- High temperature resisting 8 IN diaphragm
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 100 |
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | Yes |
EAN | 098268861020 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 12.06 |
Maximum Working Pressure-PSI | 175 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125351 |
Series | LFF127W |