LFF127W-210 4
Part of the LFF127W Series
Ordering Code: 0125352
UPC: 098268861037
Lead Free: Yes
4 IN Lead Free Flanged High Capacity Water Pressure Adjustable Reducing Valve, 25-100 psi, Model 210
This 4 inch lead free high capacity water pressure reducing valve is used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and reduce water consumption. It features a triple coated corrosion preventative iron body, flanged inlet and outlet connections, replaceable disc, interchangeable 10 inch diaphragm chamber, # 2 spring, replaceable stainless steel seat, and stainless steel stem. The maximum working pressure is 175 psi (12.06 bar) and the adjustable reduced pressure range is 25 to 100 psi (1.7 to 7.0 bar). The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C).
Features
- Iron body triple coated with special corrosion preventative materials that is superior to hot dip galvanizing
- Remote control type regulator
- Replaceable stainless steel seat
- High temperature resisting 10 IN diaphragm
| Specifications | |
|---|---|
| Brand | Watts |
| Lead Free | Yes |
| Part Number | 0125352 |
| Series | LFF127W |
| UPC | 098268861037 |