LFN250B-Z2 3/4
Part of the LFN250 Series
Ordering Code: 0121245
UPC: 098268581379
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, Npt Female x Npt Female, Adjust 25-75 psi, Bypass, Set At 30 psi
This 3/4 inch lead free water pressure reducing valve is used in residential applications to reduce incoming domestic water pressure to protect plumbing components and reduce water consumption. It consists of a iron body with 3/4 inch lead free NPT female inlet and outlet connections, stainless steel seat, integral strainer, and thermal expansion bypass feature. All parts are quickly and easily serviceable without removing the valve from the line. The reduced pressure is set at 30 psi (207 kPa) and maximum working pressure is 250 psi (17.2 bar).
Features
- Lead free construction
- Bypass feature controls thermal expansion pressure
- High temperature resisting diaphragm for hot or cold water
- Integral stainless steel strainer
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Body Material | Iron |
Brand | Watts |
Disc Material | Lead Free Brass |
EAN | 098268581379 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Working Pressure-BAR | 17.20 |
Maximum Working Pressure-PSI | 250 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121245 |
Series | LFN250 |
Strainer | Yes |
Thermal Expansion Bypass | Yes |
Type | Kit |