LFN45B-DU-G
Part of the LFN45B-L Series
Ordering Code: 0009521
UPC: 098268413045
Lead Free: YES
2 IN Lead Free Copper Silicon Water Pressure Reducing Valve, Double Union FPT, Max Work 300 psi, Gauge Tapping
This 2 inch water pressure reducing valve with gauge tapping is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead free brass body construction, integral stainless steel strainer and thermal expansion bypass, double union threaded end connections. The maximum working pressure is 300 psi (21 bar), The adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa) and the standard pressure setting is 50 psi (345 kPa).
Features
- Thermoplastic seat and cage
- Integral stainless steel strainer removable for cleaning
- Gauge tapping
- Bypass feature controls thermal expansion pressure
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268413045 |
Gauge Option | Gauge Tapping |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Union Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Union Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009521 |
Series | LFN45B-L |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |