LFN45BM1-DU-CEF 1-1/2
Discontinued
Part of the LFN45B-L Series
Ordering Code: 88009132
UPC: 098268288889
Lead Free: YES
1 1/2 IN Lead Free Copper Silicon Water Pressure Reducing Valve, Double Union PEX CEF Fittings, Adjust 25-75 psi, Max Work 300 psi
This 1 1/2 inch lead free water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure and consumption while protecting the plumbing system components. It consists of a lead free eco brass body construction, integral stainless steel strainer with a thermal expansion bypass and double union PEX Cold Expansion Fitting [CEF] end connections. The maximum working pressure is 300 psi (21 bar). The adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa) and the standard pressure setting is 50 psi (345 kPa).
Features
- Double unions, PEX cold expansion fittings
- Integral stainless steel strainer removable for cleaning
- Thermoplastic seat and cage
- Sealed spring cage for accessible outdoor or pit installations
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | EPDM |
| Gauge Option | No Gauge |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Union Pex Expansion |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Union Pex Expansion |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88009132 |
| Series | LFN45B-L |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Does Not Apply To Product |
| UPC | 098268288889 |
| Valve Style | Standard |