LFN45BM1-DU-PEX-Z4 3/4
Part of the LFN45B Series
Ordering Code: 0009508
UPC: 098268067262
Lead Free: YES
3/4 IN Lead Free Water Pressure Reducing Valve with Double Union Pex Connections
This 3/4 inch lead free water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead free cast copper silicon alloy body, integral stainless steel strainer and thermal expansion bypass. It features double union PEX end connections with the end connections being longer than the Watts standard design. The maximum working pressure is 400 psi (27.6 bar), and may be adjusted from 25 to 75 psi (172 to 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line.
Features
- Lead free body construction
- Extended length PEX union inlet and outlet
- Integral stainless steel strainer removable for cleaning
- Sealed spring cage for accessible outdoor or pit installations
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Elastomer |
| EAN | 098268067262 |
| Gauge Option | No Gauge |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Union Pex |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Pex |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0009508 |
| Series | LFN45B |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Does Not Apply To Product |
| Type | Kit |
| Valve Style | Standard |