LFN45BM1-DU-PEXXPEX
Part of the LFN45B Series
Ordering Code: 0009485
UPC: 098268332520
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, Double Union, PEX x PEX, Elastomer Disc, Max 400 psi, Adjust 25-75 psi
This 3/4 inch lead free water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead fee cast copper silicon alloy body, integral stainless steel strainer and thermal expansion bypass. It features double union PEX end connections. The maximum working pressure is 400 psi (27.6 bar), and may be adjusted from 25 to 75 psi (172 to 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line.
Features
- Lead free body construction
- PEX union inlet and outlet
- Integral stainless steel strainer removable for cleaning
- Sealed spring cage for accessible outdoor or pit installations
- Double union inlet and outlet NPT connections
- Thermoplastic seat and cage
- Bypass feature controls thermal expansion pressure
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Elastomer |
EAN | 098268332520 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Union Pex |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Pex |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0009485 |
Series | LFN45B |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |