LFN45BU-LP-M1 3/4
Part of the LFN45B Series
Ordering Code: 0125320
UPC: 098268860498
Lead Free: YES
3/4 IN Lead Free Water Pressure Reducing Valve, NPT Thread Union x NPT Female, Elastomer Disc, Low 10-35 psi, Set 30 psi
This 3/4 inch lead free water pressure reducing valve is designed for low pressure applications to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. It features a lead fee cast copper silicon alloy body, thermoplastic seat cartridge, NPT threaded union inlet and NPT female outlet connections, reinforced diaphragm, and a bypass valve to control thermal expansion pressure. The reduced low pressure rating is set at 30 psi (207 kPa). Suitable for up to 400 psi (27.6 bar). The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
- Lead free body construction
- NPT threaded union inlet and NPT female outlet
- Pressure setting at 30 psi (207 kPa)
- Thermoplastic seat and cage
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Elastomer |
EAN | 098268860498 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Union Joint |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0125320 |
Series | LFN45B |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 30 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |