LFN55B 2 IN
Part of the LFN55B Series
Ordering Code: 0009690
UPC: 098268334739
Lead Free: YES
2 IN Lead Free Brass Water Pressure Reducing Valve, FPT x FPT, Adjust 25-75 psi, Max Work 300 psi
This 2 inch water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead free brass body construction, NPT threaded female inlet and NPT female outlet connection, integral stainless steel strainer, thermoplastic seat, bronze sealed spring cage for accessible outdoor waterworks or pit installations and a thermal expansion bypass. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 300 psi (20.7 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Features
- Serviceable in line
- Integral stainless steel strainer removable for cleaning
- Thermoplastic seat and bronze cage
- Sealed spring cage for accessible outdoor or waterworks pit installations
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268334739 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0009690 |
| Series | LFN55B |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Bronze |
| Type | Kit |
| Valve Style | Standard |