LFN55BDU-PR-CEF 1 1/2
Discontinued
Part of the LFN55B Series
Ordering Code: 88009151
UPC: 098268509656
Lead Free: YES
1 1/2 IN Lead Free Water Pressure Reducing Valve, Union Press x Union Pex Expansion, Adjust 25-75 psi, Max Work 400 psi
This 1 1/2 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a lead free brass body construction, with double union connections Press x Pex expansion (CEF), stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass and a sealed spring cage. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 400 psi (27.6 bar), the pressure range can be adjusted from 25 to 75 psi (1.72 to 5.17 bar) with the standard setting at 50 psi (3.45 bar).
Features
- Union press x union Pex expansion fittings
- Integral stainless steel strainer removable for cleaning
- Thermoplastic seat and bronze cage
- Sealed spring cage for accessible outdoor or pit installations
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268509656 |
| Gauge Option | No Gauge |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Union Press |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Union Pex Expansion |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88009151 |
| Series | LFN55B |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Bronze |
| Valve Style | Standard |