RC105-CEFXCEF 1
Part of the LFRC105 Series
Ordering Code: 0125555
UPC: 098268137217
Lead Free: YES
1 In Lead Free Water Pressure Reducing Valve, CEF Inlet and Outlet Connections
This 1 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for residential applications. The easy maintenance assembly consists of a lead free brass body construction, CEF inlet and CEF outlet connections, stainless steel integral strainer, thermoplastic seat module, and thermal expansion bypass. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 300 psi (20.1 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Features
- CEF end connections
- Thermoplastic seat and cage
- Compact design and footprint
- Up to 300 psi max pressure range
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268137217 |
Gauge Option | Does Not Apply To Product |
High Pressure Reduced Pressure Range | 25 to 75 PSI |
High Pressure Reduced Pressure Setting | 50 PSI |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Pex Expansion |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 20.10 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 82.00 |
Minimum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Pex Expansion |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125555 |
Series | LFRC105 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |