LF5BM3-HP-Z6 3/4
Part of the LFU5B-Z3 Series
Ordering Code: 0009147
UPC: 098268327922
Lead Free: YES
3/4 IN Lead Free Water Pressure Reducing Valve, Water Meter Thread Connections, High Pressure Range 75-100 psi, No Bypass
This 3/4 inch lead free water pressure reducing valve is ideal for residential, commercial and industrial applications. It is serviceable in-line and has a high temperature resistant reinforced diaphragm for hot water applications. This valve has a basic design that is time tested and proven and offers durability and years of continuous trouble free operation. It consists of a lead free bronze body, thermoplastic seat and cage, integral stainless steel strainer and built in bypass. It has NPT threaded female union inlet and NPT female outlet for easy installation.
Features
- Lead free construction
- Integral stainless steel strainer
- Replaceable seat assembly
- Bypass feature controls thermal expansion pressure
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268327922 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | 75 to 100 PSI |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPSM |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | MTSF |
Part Number | 0009147 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Type | Kit |
Valve Style | Standard |