LF5BM3-Z6 3/4
Part of the LFU5B-Z3 Series
Ordering Code: 0009145
UPC: 098268327908
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, Water Meter Thread Connections, Adjust 25-75 psi, Bypass
This 3/4 inch water pressure reducing valve consists of a bronze body, thermoplastic seat and cage, integral stainless steel strainer and built in bypass. This valve is ideal for residential, commercial and industrial applications. It has NPT threaded female union inlet and NPT female outlet for easy installation. It series is serviceable inline and has a high temperature resistant reinforced diaphragm for hot water applications. The valve has a basic design that is time tested and proven and offers durability and years of continuous trouble-free operation.
Features
- Lead free construction
- Integral stainless steel strainer
- Bypass feature controls thermal expansion pressure
- Single union threaded connection
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268327908 |
Gauge Option | No Gauge |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPSM |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | MTSF |
Part Number | 0009145 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Type | Kit |
Valve Style | Standard |