LF5M3-HP-Z6 1
Part of the LFU5B-Z3 Series
Ordering Code: 0121204
UPC: 098268579963
Lead Free: YES
1 IN Lead Free Water Pressure Reducing Valve, Water Meter Thread Connections, High Pressure Range 75-100 psi, No Bypass
This 1 inch high performance water pressure reducing valve is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a bronze body construction, integral stainless steel strainer replaceable seat module and optional thermal expansion bypass. Available with threaded, water meter threaded end connections. The maximum working pressure is 300psi (21 bar), adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa). The standard pressure setting is 50psi (345 kPa). With high pressure range 75-100 psi.
Features
- Serviceable in line
- Integral stainless steel strainer
- Replaceable seat assembly
- High temperature resistant reinforced diaphragm for hot water
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268579963 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | 75 to 100 PSI |
High Pressure Reduced Pressure Setting | 75 PSI |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPSM |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | MTSF |
Part Number | 0121204 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Valve Style | Standard |