LF5M3-Z6 3/4
Part of the LFU5B-Z3 Series
Ordering Code: 0121200
UPC: 098268579901
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, Water Meter Thread Connections, Adjust 25-75 psi, No Bypass
This 3/4 inch high performance water pressure reducing valve is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a bronze body construction, integral stainless steel strainer replaceable seat module and optional thermal expansion bypass. The maximum working pressure is 300 psi (21 bar), adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa). The standard pressure setting is 50 psi (345 kPa).
Features
- Serviceable in line
- Integral stainless steel strainer
- Replaceable seat assembly
- High temperature resistant reinforced diaphragm for hot water
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | Yes |
Disc Material | Buna-N |
EAN | 098268579901 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPSM |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPSH |
Part Number | 0121200 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Bronze |
Valve Style | Standard |