LFU5B-G-LP-Z3 1/2
Discontinued
Part of the LFU5B-Z3 Series
Ordering Code: 0121210
UPC: 098268580020
Lead Free: YES
1/2 In Lead Free Water Pressure Reducing Valve, Npt Female Union X Npt Female Outlet, Low Range 10-35 psi, Gauge Tapping
Does Not Apply 02
Features
- Does Not Apply
- Does Not Apply
- Does Not Apply
- Does Not Apply
Specifications | |
---|---|
Adjustable Reduced Pressure Range | Does Not Apply To Product |
Adjustable Reduced Pressure Range-BAR | Does Not Apply To Product |
Body Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | Does Not Apply To Product |
EAN | 098268580020 |
Gauge Option | Does Not Apply To Product |
High Pressure Reduced Pressure Range | Does Not Apply |
High Pressure Reduced Pressure Setting | Does Not Apply |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Type | Does Not Apply To Product |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 0 |
Maximum Working Pressure-BAR | 0.00 |
Maximum Working Pressure-PSI | 0 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0121210 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 0.00 |
Standard Reduced Pressure Setting-PSI | 0 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | Does Not Apply To Product |