LFU5B-GG-HP-Z3 1
Part of the LFU5B-Z3 Series
Ordering Code: 0009155
UPC: 098268328004
Lead Free: YES
1 In Lead Free Water Pressure Reducing Valve, Npt Female Union X Npt Female, High Range 75-100 psi, Gauge Tapping, Gauge
This 1 inch lead free high performance water pressure reducing valve is equipped for high pressure ranges with gauge tapping and a 160 psi (11.0 bar) gauge. It is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). The high pressure range is 75-100 psi (518 to 690 kPa) with the standard setting at 90 psi (621 kPa).
Features
- High pressure applications with gauge tapping and gauge
- Integral stainless steel strainer removable for cleaning
- Serviceable in line without special tools
- NPT threaded female union inlet by NPT female outlet
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268328004 |
Gauge Option | Gauge Tapping & Gauge |
High Pressure Reduced Pressure Range | 75 to 100 PSI |
High Pressure Reduced Pressure Setting | 75 PSI |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Union Joint |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009155 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Type | Kit |
Valve Style | Standard |