LFU5B-GG-HP-Z3 1/2
Part of the LFU5B-Z3 Series
Ordering Code: 0009103
UPC: 098268327366
Lead Free: YES
1/2 IN Lead Free Water Pressure Reducing Valve, NPT Female Union x NPT Female, High Range 75-100 psi, Gauge Tapping, Gauge
This 1/2 inch lead free high performance water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. All parts are quickly and easily serviceable without removing the valve from the line. This assembly consists of a bronze body construction, integral stainless steel strainer, gauge tapping and a 160 psi (11.0 bar) gauge, replaceable seat module, NPT threaded female union inlet by NPT female outlet with a built in thermal expansion bypass to control thermal expansion pressure. This valve is adjustable for high pressure ranges 75-100 psi (518 to 690 kPa). The pressure setting is set at 90 psi (621 kPa).
- Sealed spring cage with stainless steel cage screws
- High temperature resistant reinforced diaphragm for hot water
- Gauge tapping and a 160 psi (11.0 bar) gauge
- Integral stainless steel strainer
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Brass |
Brand | Watts |
Corrosion Resistant Coating | Yes |
Disc Material | Reinforced EPDM |
EAN | 098268327366 |
Gauge Option | Gauge Tapping & Gauge |
High Pressure Reduced Pressure Range | 75 to 100 PSI |
High Pressure Reduced Pressure Setting | 75 PSI |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Union Joint |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009103 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Valve Style | Standard |