LFU5B-QC-Z3 3/4
Part of the LFU5B-Z3 Series
Ordering Code: 0125285
UPC: 098268859898
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, Quick Connect X Npt Female, Adjust 25-75 psi
This 3/4 inch lead free high performance water pressure reducing valve with a lead free cast copper silicon alloy body is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. This assembly consists of a lead free cast copper silicon alloy body, quick connect single union inlet by NPT female outlet connections, integral stainless steel strainer, replaceable seat module, and a bypass feature to control thermal expansion pressure. The reduced pressure rating is set at 50 psi (345 kPa). The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). Suitable for up to 300 psi (20.7 bar).
Features
- Sealed spring cage with stainless steel cage screws
- Bypass feature controls thermal expansion pressure
- Serviceable in line without special tools
- High temperature resisting diaphragm for hot or cold water
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | Yes |
Disc Material | EPDM |
EAN | 098268859898 |
Gauge Option | No Gauge |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Quick Connect |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Part Number | 0125285 |
Series | LFU5B-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Type | Kit |
Valve Style | Standard |