LFX65B-28 1/2
Discontinued
Part of the LFX65B Series
Ordering Code: 0010004
UPC: 098268077254
Lead Free: YES
1/2 In Lead Free Water Pressure Reducing Valve, NPT Thread Female x NPT Female, Range 20-80 psi, Set At 28 psi
This 1/2 inch lead free cartridge style water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, industrial and residential applications. It features a lead free cast copper silicon alloy body, thermoplastic seat cartridge, NPT threaded female inlet and outlet connections, reinforced diaphragm, and a bypass valve to control thermal expansion pressure. The reduced pressure rating is set at 28 psi (345 kPa). The maximum working pressure is 400 psi (27.6 bar) and temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
Features
- NPT threaded female inlet and outlet connections
- Great flow performance with low fall off pressure
- Bypass valve controls thermal expansion pressure
- Sealed spring cage for accessible outdoor or pit installations
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 to 80 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268077254 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/19 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0010004 |
Series | LFX65B |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 28 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Bronze |
Valve Style | Standard |