LFX65B-CARTASSY-HP 1 1/4
Discontinued
Part of the LFX65B Series
Ordering Code: 0045832
UPC: 098268491548
Lead Free: YES
1 1/4 In LFX65B Lead Free High Pressure Cartridge Assembly
This lead free cartridge assembly for the 1 1/4 IN LFX65B contains the full cartridge parts to be permanently installed. It is set for a high pressure range of 50 to 150 psi with a preset factory setting of 100 psi.
Features
- Lead free construction
- High pressure setting
- Easily installed
- Parts made of high quality material
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268491548 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Thread Type | NPT |
| Part Number | 0045832 |
| Series | LFX65B |
| Strainer | Yes |
| Thermal Expansion Bypass | Yes |
| Valve Style | Standard |