LFX65B CARTASSY-STD 1
Discontinued
Part of the LFX65B Series
Ordering Code: 0045827
UPC: 098268491494
Lead Free: YES
1 In LFX65B Lead Free Cartridge Assembly
This lead free cartridge assembly for the 1 IN LFX65B contains the full cartridge parts to be permanently installed. The standard pressure setting is at 50 psi.
Features
- Lead free construction
- Standard pressure setting
- Easily installed
- Parts made of high quality material
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 to 80 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268491494 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0045827 |
Series | LFX65B |
Strainer | No |
Thermal Expansion Bypass | Yes |
Trim Material | Bronze |
Valve Style | Standard |