LFX65B-DU-QC-RIK 3/4
Discontinued
Part of the LFX65B Series
Ordering Code: 0010107
UPC: 098268448979
Lead Free: YES
3/4 In Lead Free Rough-In Kit For LFX65B-DU-QC Water Pressure Reducing Valve, Quick Connect Union
This lead free rough-in kit includes for the 3/4 IN LFX65B. It contains the valve body and strainer and cap assembly with a quick connect union inlet and union outlet. It is used during the construction phase of a project and is permanently installed into the water line to eliminate the need for jumper kits.
Features
- Lead free construction
- Standard pressure setting
- Jumper kits not needed for full installation
- Parts made of high quality material
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268448979 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 3/4 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Part Number | 0010107 |
| Series | LFX65B |
| Strainer | Yes |
| Thermal Expansion Bypass | Yes |
| Valve Style | Standard |