LFX65B-DU-RIK 2
Discontinued
Part of the LFX65B Series
Ordering Code: 0010090
UPC: 098268448801
Lead Free: YES
2 In Lead Free Rough-In Kit For LFX65B-DU Water Pressure Reducing Valve, Double Union FNPT
This lead free rough-in kit includes for the 2 IN LFX65B. It contains the valve body and strainer and cap assembly with a double union NPT threaded union female inlet and outlet. It is used during the construction phase of a project and is permanently installed into the water line to eliminate the need for jumper kits.
Features
- Lead free construction
- Standard pressure setting
- Jumper kits not needed for full installation
- Parts made of high quality material
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268448801 |
Gauge Option | No Gauge |
Inlet Connection Size | 2 IN |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 IN |
Outlet Thread Type | NPT |
Part Number | 0010090 |
Series | LFX65B |
Strainer | Yes |
Thermal Expansion Bypass | Yes |
Valve Style | Standard |