LFX65B-DU-S-RIK 3/4
Discontinued
Part of the LFX65B Series
Ordering Code: 0010098
UPC: 098268448887
Lead Free: YES
3/4 In Lead Free Rough-In Kit For LFX65B-DU-S Water Pressure Reducing Valve, Double Union Solder
This lead free rough-in kit includes for the 3/4 IN LFX65B. It contains the valve body and strainer and cap assembly with a solder union inlet and outlet. It is used during the construction phase of a project and is permanently installed into the water line to eliminate the need for jumper kits.
Features
- Lead free construction
- Standard pressure setting
- Jumper kits not needed for full installation
- Parts made of high quality material
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 to 80 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268448887 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0010098 |
Series | LFX65B |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Trim Material | Bronze |
Valve Style | Standard |