LFX65BDU-PEX-G 3/4
Discontinued - Replaced By: LFN55BM1-DU-PEX-G 3/4
Part of the LFX65B Series
Ordering Code: 0010013
UPC: 098268021523
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, Double Union, Crimp, Range 20-80 psi, Gauge Tapping
This 3/4 inch lead free cartridge style water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, industrial and residential applications. It features a lead free brass body, thermoplastic seat cartridge, crimp union inlet and outlet connections for PEX tubing, reinforced diaphragm, gauge tapping, and a bypass valve to control thermal expansion pressure. The reduced pressure rating is set at 50 psi (345 kPa). The maximum working pressure is 400 psi (27.6 bar) and temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
Features
- Crimp union inlet and outlet
- Bypass valve controls thermal expansion pressure
- Sealed spring cage for accessible outdoor or pit installations
- Gauge tapping
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 to 80 |
Adjustable Reduced Pressure Range-BAR | 1.4 to 5.5 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | Yes |
Disc Material | EPDM |
EAN | 098268021523 |
Gauge Option | Gauge Tapping |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Union Pex |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Pex |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0010013 |
Series | LFX65B |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |