LFX65BU-070 3/4
Discontinued - Replaced By: LFN55BM1-U-070 3/4
Part of the LFX65B Series
Ordering Code: 0010000
UPC: 098268043563
Lead Free: YES
3/4 In Lead Free Water Pressure Reducing Valve, NPT Thread Union x NPT Female, Range 20-80 psi, Set At 70 psi
This 3/4 inch lead free cartridge style water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, industrial and residential applications. It features a lead free copper silicon alloy body, thermoplastic seat cartridge, NPT threaded union inlet and NPT female outlet connections, reinforced diaphragm, and a bypass valve to control thermal expansion pressure. The reduced pressure rating is set at 70 psi (483 kPa). The maximum working pressure is 400 psi (27.6 bar) and temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
Features
- NPT threaded union female inlet by NPT female outlet
- Pressure set at 70 psi (483 kPa)
- Thermoplastic seat and bronze cage
- Sealed spring cage for accessible outdoor or pit installations
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268043563 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | 50 to 150 PSI |
High Pressure Reduced Pressure Setting | 100 PSI |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Union Joint |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0010000 |
Series | LFX65B |
Standard Reduced Pressure Setting-BAR | 4.80 |
Standard Reduced Pressure Setting-PSI | 70 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Bronze |
Valve Style | Standard |