N250B 3/4
Discontinued - Replaced By: LFN250B 3/4
Part of the N250 Series
Ordering Code: 0321980
UPC: 098268016505
3/4 IN Iron Water Pressure Reducing Valve, FPT x FPT, Adjust 25-75 psi, No Bypass
This 3/4 inch water pressure reducing valve is used in residential applications to reduce incoming domestic water pressure to protect plumbing components and reduce water consumption. It consists of a unitized iron body construction with 3/4 inch NPT female inlet and outlet connections, stainless steel seat, integral strainer, and thermal expansion bypass feature. All parts are quickly and easily serviceable without removing the valve from the line. The reduced pressure is set at 50 psi (345 kPa) and maximum working pressure is 250 psi (17.2 bar).
Features
- All working parts easily and quickly serviceable without removing the valve from the line
- Bypass feature controls thermal expansion pressure
- High temperature resisting diaphragm for hot or cold water
- Integral stainless steel strainer
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | Yes |
Disc Material | EPDM |
EAN | 098268016505 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 17.20 |
Maximum Working Pressure-PSI | 250 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0321980 |
Series | N250 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Stainless Steel |
Valve Style | Standard |