N45BM1-DU 3/4
Discontinued - Replaced By: LFN45BM1-DU 3/4
Part of the N45B Series
Ordering Code: 0007752
UPC: 098268211382
3/4 In Bronze Water Pressure Reducing Valve, Double Union, Npt Female, Elastomer Disc, Max 400 psi, Adjust 25-75 psi
This 3/4 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a bronze body construction, double union threaded female inlet and outlet connection, stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass, and a sealed spring cage for waterworks pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 400 psi (27.6 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Features
- NPT threaded female union inlet and outlet
- Integral stainless steel strainer removable for cleaning
- Thermoplastic seat and cage
- Sealed spring cage for accessible outdoor or pit installations
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268211382 |
Gauge Option | No Gauge |
Inlet Connection Size | 3/4 IN |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Thread Type | NPT |
Part Number | 0007752 |
Series | N45B |
Strainer | Yes |
Thermal Expansion Bypass | Yes |
Valve Style | Standard |