N45BM1-U 1/2
Discontinued - Replaced By: LFN45BM1-U 1/2
Part of the N45B Series
Ordering Code: 0007746
UPC: 098268211313
1/2 In Bronze Water Pressure Reducing Valve, Npt Thread Union X Npt Female, Elastomer Disc, Max 400 psi, Adjust 25-75 psi
This 1/2 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a bronze body construction, NPT threaded union inlet and NPT female outlet connection, stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass and a sealed spring cage for waterworks pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 400 psi (27.6 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Features
- NPT threaded union inlet and NPT female outlet
- Integral stainless steel strainer removable for cleaning
- Thermoplastic seat and cage
- Sealed spring cage for accessible outdoor or pit installations
- ASSE 1003, CSA and UPC listed
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268211313 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0007746 |
Series | N45B |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Valve Style | Standard |