P60M1-0-25-Z6
Discontinued
Part of the P60 Series
Ordering Code: 0354548
UPC: 098268084825
Lead Free: YES
1/4 IN Miniature Plastic Water Pressure Regulator, NPT Female, Acetal Plug, 0-25 psi, EU Approved
This 1/4 inch miniature water pressure regulator is compact and lightweight with a high flow capacity. It is used in general purpose and OEM applications where a small economical package is required. It is also suitable for deionized water applications. It has a balanced piston design for applications to regulate pressure in systems that require a constant downstream and accurate flow performance. It consists of a thermoplastic body construction, NPT female connections in a straight through gauge port, a rubber disc, diaphragm, and seals of FDA grade elastomers, stainless steel internal metal components. The reduced pressure range is 0 to 25 psi (0 to 1.76 bar) and the temperature range is 33 to 150 degrees F (0.5 to 66 degrees C). This valve has been tested to comply with FDA and EU agency standards.
Features
- Corrosion resistant thermoplastic body
- All internal rubber components such as disc, diaphragm and seals are all FDA grade elastomers
- All internal metal components in contact with fluid are of 300 series stainless steel
- Compact design and lightweight construction
- Bottom clean out plug for service
- Temperature range is 33 F to 150 degrees F (0.5 C to 66 degrees C)
- Maximum Inlet pressure is 300 psi (21 bar)
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 0 to 25 |
| Adjustable Reduced Pressure Range-BAR | 0 to 1.76 |
| Body Material | Plastic |
| Brand | Watts |
| Corrosion Resistant Coating | Yes |
| Disc Material | Buna-N |
| EAN | 098268084825 |
| Gauge Option | No Gauge |
| High Pressure Reduced Pressure Range | Does Not Apply To Product |
| High Pressure Reduced Pressure Setting | Does Not Apply To Product |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0354548 |
| Series | P60 |
| Strainer | No |
| Strainer Material | Does Not Apply To Product |
| Thermal Expansion Bypass | No |
| Trim Material | Does Not Apply To Product |
| Valve Style | Standard |