P60M5-4-0-125
Discontinued - Replaced By: P60M1-4-0-125
Part of the P60 Series
Ordering Code: 0363008
UPC: 098268244069
Lead Free: YES
1/4 IN Miniature Plastic Water Pressure Regulator, 0-125 psi, Gauge Port/90 Degree Inlet to Outlet
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 0 to 125 |
Adjustable Reduced Pressure Range-BAR | 0 to 8.79 |
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | Yes |
Disc Material | Buna-N |
EAN | 098268244069 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0363008 |
Series | P60 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |