PRV-2-U 2
This 2 inch water pressure reducing valve is designed to reduce incoming water pressure to a manageable level to protect plumbing system components and reduce water consumption. All parts are easily serviceable without removing the valve from the line. This valve consists of a bronze body, NPT threaded union inlet x NPT female outlet, integral stainless steel strainer, thermoplastic seat, bronze cage, reinforced diaphragm, and thermal expansion bypass. The standard bypass feature permits the flow of water back through the valve into the main when pressures, due to thermal expansion on the outlet side of the valve, exceed the pressure in the main. The standard reduced pressure setting is 50 psi (3.4 bar) and adjustable reduced pressure range is 25 to 75 psi (1.7 to 5.2 bar). The maximum working pressure is 300 psi (21 bar).
Features
- Bronze body for durability
- Integral stainless steel strainer
- Thermoplastic seat
- Internal parts serviceable in line from top of unit
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Bronze |
Brand | FEBCO |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 643925022476 |
Gauge Option | No Gauge |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 21.00 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0710230 |
Series | PRV-2 Large |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Bronze |
Valve Style | Standard |