SS263APM1-100-300 1/4
Part of the SS263AP Series
Ordering Code: 0328097
UPC: 098268928082
Lead Free: YES
1/4 In Ss 3-Way Small Water Pressure Regulator, Npt Female, 100-300 psi
This 1/4 inch compact 3-way small water pressure regulator is designed for use with deionized water, chemical solutions, high purity water purification systems and low pressure steam 15 psi (1.0 bar) applications. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a compact stainless steel body and spring cage, compact stainless steel adjusting screw, NPT threaded female connections, three way low-pressure gauge port, Buna-N compact stainless steel disc, and a reinforced Buna-N diaphragm. The temperature range is 33 to 120 degrees F (0.5 to 49 degrees C). The reduced pressure range is 100 to 300 psi (7.0 to 21.0 bar) and the pressure is set at 125 psi (8.8 bar).
Features
- Rugged investment cast stainless steel body and cage
- 1/4 IN (8mm) low pressure gauge port
- Oversized orifice
- Stainless steel adjusting screw
- NPT threaded female inlet and outlet connections
- Temperature range is 33 F to 120 degrees F (0.5 C to 49 degrees C)
- Maximum working pressure is 400 psi (27.6 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 100 to 300 |
Body Material | Stainless Steel |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268928082 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 120 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0328097 |
Series | SS263AP |
Standard Reduced Pressure Setting-BAR | 8.80 |
Standard Reduced Pressure Setting-PSI | 125 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | 3-way |