U5B-Z3 11/2
Discontinued - Replaced By: LFU5B-Z3 1 1/2
Part of the U5B-Z3 Series
Ordering Code: 0054345
UPC: 098268312270
1 1/2 In Bronze Water Pressure Reducing Valve, Npt Female Union X Npt Female, Adjust 25-75 psi
This 1 1/2 inch bronze high performance water pressure reducing valve is the standard model, it is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). Suitable for up to 300 psi (20.7 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Features
- Sealed spring cage with stainless steel cage screws
- Integral stainless steel strainer removable for cleaning
- Serviceable in line without special tools
- NPT threaded female union inlet by NPT female outlet
- Sealed cage construction for buried service or pit installations
- ASSE 1003, CSA and UPC listed
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Corrosion Resistant Coating | Yes |
| Disc Material | Reinforced EPDM |
| EAN | 098268312270 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 160 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0054345 |
| Series | U5B-Z3 |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Valve Style | Standard |