X65BUS-ROUGH-IN-KIT 1 1/2
Discontinued - Replaced By: LFX65B-U-S-RIK 1 1/2
Part of the X65B Series
Ordering Code: 0045766
UPC: 098268449198
1 1/2 In Rough-In Kit For Water Pressure Reducing Valve Series X65Bu
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268449198 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1 1/2 IN |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Thread Type | NPT |
| Part Number | 0045766 |
| Series | X65B |
| Strainer | Yes |
| Thermal Expansion Bypass | Yes |
| Valve Style | Standard |